

Brand: Wiegmann
Catalog ID: RSCG0606120G
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG0606120G
Color
Gray
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
Yes
Material
Steel
Mounting Type
Series
RSCG Series
Type
Gutter
UPC
786725884124
Actual Depth
6.06 in
Actual Height
6.06 in
Actual Width
120.13 in
Depth
6 in
Height
6 in
Width
120 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Knockouts
Yes
Carton Quantity
4