Brand: Wiegmann
Catalog ID: RSCG0606120
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG0606120
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSCG
Type
Gutter
UPC
786725884117
Actual Depth
6.06 in
Actual Height
6.06 in
Actual Width
120.13 in
Depth
6 in
Height
6 in
Width
120 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
4