
Brand: Wiegmann
Catalog ID: RSCG060696
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG060696
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSCG Series
Type
Gutter
UPC
786725884193
Actual Depth
6.06 in
Actual Height
6.06 in
Actual Width
96.13 in
Depth
6 in
Height
6 in
Width
96 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 3R
Knockouts
Yes
Carton Quantity
4
Pallet Quantity
15