

Brand: Wiegmann
Catalog ID: RSCG1010120NK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG1010120NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Series
RSCG Series
Type
Gutter
UPC
786725880157
Actual Depth
10.06 in
Actual Height
10.06 in
Actual Width
120.13 in
Depth
10 in
Height
10 in
Width
120 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1
Pallet Quantity
9