
Brand: Wiegmann
Catalog ID: RSCG101096GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG101096GNK
Color
Gray
Cover Type
Screw Cover
Material
Steel
Mounting Type
Wall Mount
Series
RSCG
Type
Gutter
UPC
786725884346
Actual Depth
10.06 in
Actual Height
10.06 in
Actual Width
96.13 in
Depth
10 in
Height
10 in
Width
96 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
4