
Brand: Wiegmann
Catalog ID: RSCG1212120GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG1212120GNK
Color
Gray
Cover Type
Screw Cover
Material
Steel
Mounting Type
Wall Mount
Series
RSCG
Type
Gutter
UPC
786725883509
Actual Depth
12.06 in
Actual Height
12.06 in
Actual Width
120.13 in
Depth
12 in
Height
12 in
Width
120 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1
Pallet Quantity
1