
Brand: Wiegmann
Catalog ID: RSCG1212120NK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG1212120NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Wall Mount
Series
RSCG Series
Type
Gutter
UPC
786725880027
Actual Depth
12.06 in
Actual Height
12.06 in
Actual Width
120.13 in
Depth
12 in
Height
12 in
Weight
131 lb
Width
120 in
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1
Pallet Quantity
6