

Brand: Wiegmann
Catalog ID: RSCG121296GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG121296GNK
Color
Gray
Cover Type
Screw Cover
Finish Type
Galvanized
Material
Steel
Mounting Type
Series
RSCG Series
Type
Gutter
UPC
786725883516
Actual Depth
12.06 in
Actual Height
12.06 in
Actual Width
96.13 in
Depth
12 in
Height
12 in
Width
96 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1