WIEGMANN
NEMA 3R Gutter - No Knockouts 4X4X120 Carbon Steel - Galvanized
Image of RSCG0404120GNK NEMA 3R Gutter - No Knockouts 4X4X120 Carbon Steel - Galvanized

NEMA 3R Gutter - No Knockouts 4X4X120 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG0404120GNK

NEMA 3R Gutter - No Knockouts 4X4X120 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover are fabricated from galvanized steel
  • Drip shield prevents rain, snow and sleet from entering the enclosure
  • Mounting holes are located on the back of the enclosure
  • Slip-on removable cover is securely fastened with screws located along the bottom edge

General

Catalog Number

RSCG0404120GNK

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Material

Steel

Mounting Type

Wall Mount

Series

RSCG Series

Type

Gutter

UPC

786725884018

Dimensions

Actual Depth

4.06 in

Actual Height

4.06 in

Actual Width

120.13 in

Depth

4 in

Height

4 in

Width

120 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1, 3R

Logistics

Carton Quantity

4