WIEGMANN
NEMA 3R Gutter - No Knockouts 6X6X18 Carbon Steel - Galvanized
Image of RSCG060618GNK NEMA 3R Gutter - No Knockouts 6X6X18 Carbon Steel - Galvanized
*Representative image
Image of RSCG060618GNK NEMA 3R Gutter - No Knockouts 6X6X18 Carbon Steel - Galvanized

NEMA 3R Gutter - No Knockouts 6X6X18 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG060618GNK

NEMA 3R Gutter - No Knockouts 6X6X18 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover are fabricated from galvanized steel
  • Drip shield prevents rain, snow and sleet from entering the enclosure
  • Mounting holes are located on the back of the enclosure
  • Slip-on removable cover is securely fastened with screws located along the bottom edge

General

Catalog Number

RSCG060618GNK

Color

Gray

Cover Type

Screw Cover

Finish Type

Galvanized

Material

Steel

Mounting Type

  • Wall Mount
  • Wall Mount

Series

RSCG Series

Type

Gutter

UPC

786725884179

Dimensions

Actual Depth

6.06 in

Actual Height

6.06 in

Actual Width

18.13 in

Depth

6 in

Height

6 in

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1, 3R

Logistics

Carton Quantity

4