

Brand: Wiegmann
Catalog ID: RSCG060696NK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG060696NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Series
RSCG Series
Type
Gutter
UPC
786725884223
Actual Depth
6.06 in
Actual Height
6.06 in
Actual Width
96.13 in
Depth
6 in
Height
6 in
Width
96 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
4
Pallet Quantity
24