

Brand: Wiegmann
Catalog ID: RSCG0808120GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG0808120GNK
Color
Gray
Cover Type
Screw Cover
Finish Type
Galvanized
Material
Steel
Mounting Type
Series
RSCG Series
Type
Gutter
UPC
786725884254
Actual Depth
8.06 in
Actual Height
8.06 in
Actual Width
120.13 in
Depth
8 in
Height
8 in
Width
120 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
4