
Brand: Wiegmann
Catalog ID: LOH121006
Application
Catalog Number
LOH121006
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725407354
Depth
6 in
Height
12 in
Weight
11 lb
Width
10 in
Certified Listed
EU RoHS Indicator
No
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1
Pallet Quantity
18