




Brand: Wiegmann
Catalog ID: LOH242408
Application
Catalog Number
LOH242408
Color
Gray
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725407705
Depth
8 in
Height
24 in
Weight
51 lb
Width
24 in
Certified Listed
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1
Pallet Quantity
5