




Brand: Wiegmann
Catalog ID: RSC243612NKSS
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.
Catalog Number
RSC243612NKSS
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Knockouts
No
Material
Stainless Steel
Mounting Type
Series
RSC-NKSS Series
Type
Enclosure
UPC
786725888030
Cubic Capacity
10368 cu.in
Depth
12 in
Height
36 in
Weight
102 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3RX
Knockouts
No
Carton Quantity
1
Pallet Quantity
3