




Brand: Wiegmann
Catalog ID: RSC303016NKSS
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.
Catalog Number
RSC303016NKSS
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Knockouts
No
Material
Stainless Steel
Mounting Type
Series
RSC-NKSS Series
Type
Enclosure
UPC
786725888054
Cubic Capacity
14400 cu.in
Depth
16 in
Height
30 in
Weight
150 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3RX
Knockouts
No
Carton Quantity
1