WIEGMANN
Image of RSC363612NKSS NEMA 3R Screw Cover Wall Mount 36X36X12 304 Stainless Steel
* Representative image
Image of RSC363612NKSS NEMA 3R Screw Cover Wall Mount 36X36X12 304 Stainless Steel
Image of RSC363612NKSS NEMA 3R Screw Cover Wall Mount 36X36X12 304 Stainless Steel
Image of RSC363612NKSS NEMA 3R Screw Cover Wall Mount 36X36X12 304 Stainless Steel
Image of RSC363612NKSS NEMA 3R Screw Cover Wall Mount 36X36X12 304 Stainless Steel

NEMA 3R Screw Cover Wall Mount 36X36X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: RSC363612NKSS

NEMA 3R Screw Cover Wall Mount 36X36X12 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

Product details

General

Catalog Number

RSC363612NKSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Knockouts

No

Material

Stainless Steel

Mounting Type

Embossed Mounting Holes

Series

RSC-NKSS

Type

Enclosure

UPC

786725888078

Dimensions

Cubic Capacity

15552 cu.in

Depth

12 in

Height

36 in

Weight

176 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3RX

Logistics

Carton Quantity

1