WIEGMANN
NEMA 3R Screw Cover Wall Mount 8X8X4 304 Stainless Steel
Image of RSC080804NKSS NEMA 3R Screw Cover Wall Mount 8X8X4 304 Stainless Steel
*Representative image
Image of RSC080804NKSS NEMA 3R Screw Cover Wall Mount 8X8X4 304 Stainless Steel
Image of RSC080804NKSS NEMA 3R Screw Cover Wall Mount 8X8X4 304 Stainless Steel
Image of RSC080804NKSS NEMA 3R Screw Cover Wall Mount 8X8X4 304 Stainless Steel
Image of RSC080804NKSS NEMA 3R Screw Cover Wall Mount 8X8X4 304 Stainless Steel

NEMA 3R Screw Cover Wall Mount 8X8X4 304 Stainless Steel

Brand: Wiegmann

Catalog ID: RSC080804NKSS

NEMA 3R Screw Cover Wall Mount 8X8X4 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

General

Catalog Number

RSC080804NKSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Knockouts

No

Material

Stainless Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Series

RSC-NKSS Series

Type

Enclosure

UPC

786725887729

Dimensions

Cubic Capacity

256 cu.in

Depth

4 in

Height

8 in

Weight

5.1 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3RX

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

160