

Brand: Wiegmann
Catalog ID: RSC242410NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC242410NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Series
RSC Series
Type
Enclosure
UPC
786725880058
Actual Depth
10.07 in
Actual Height
24.13 in
Actual Width
24.13 in
Cubic Capacity
5760 cu.in
Depth
10 in
Height
24 in
Weight
49 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1
Pallet Quantity
1