

Brand: Wiegmann
Catalog ID: RSC303610NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC303610NK
Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Series
RSC Series
Type
Enclosure
UPC
786725883882
Actual Depth
10.07 in
Actual Height
36.13 in
Actual Width
30.19 in
Cubic Capacity
10800 cu.in
Depth
10 in
Height
30 in
Weight
50 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1