WIEGMANN
NEMA 3R Screw-Cover Wall-Mount No Knockouts 36X36X10 Carbon Steel - Gray
Image of RSC363610NK NEMA 3R Screw-Cover Wall-Mount No Knockouts 36X36X10 Carbon Steel - Gray

NEMA 3R Screw-Cover Wall-Mount No Knockouts 36X36X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSC363610NK

NEMA 3R Screw-Cover Wall-Mount No Knockouts 36X36X10 Carbon Steel - Gray

Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.

  • Body and cover are fabricated from carbon steel
  • Slip-on reversible cover is securely fastened with screws located along the bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Catalog Number

RSC363610NK

Color

Gray

Cover Type

Screw Cover

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Wall Mount

Series

RSC Series

Type

Enclosure

UPC

786725883929

Dimensions

Actual Depth

10.07 in

Actual Height

36.13 in

Actual Width

36.19 in

Cubic Capacity

12960 cu.in

Depth

10 in

Height

36 in

Weight

55 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1, 3R

Logistics

Carton Quantity

1