
Brand: Wiegmann
Catalog ID: RSC363618GNK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC363618GNK
Color
Gray
Cover Type
Screw Cover
Material
Steel
Mounting Type
Wall Mount
Series
RSC
Type
Enclosure
UPC
786725883936
Actual Depth
18.07 in
Actual Height
36.13 in
Actual Width
36.19 in
Cubic Capacity
23328 cu.in
Depth
18 in
Height
36 in
Weight
62 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1