
Brand: Wiegmann
Catalog ID: RSC363608GNK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC363608GNK
Color
Gray
Cover Type
Screw Cover
Finish Type
Galvanized
Material
Steel
Mounting Type
Wall Mount
Series
RSC Series
Type
Enclosure
UPC
786725883899
Actual Depth
8.07 in
Actual Height
36.13 in
Actual Length
36.19 in
Cubic Capacity
10368 cu.in
Depth
8 in
Height
36 in
Weight
53 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1