WIEGMANN
NEMA 3R Screw-Cover Wall-Mount No Knockouts 8X8X8 Carbon Steel - Gray
Image of RSC080808NK NEMA 3R Screw-Cover Wall-Mount No Knockouts 8X8X8 Carbon Steel - Gray

NEMA 3R Screw-Cover Wall-Mount No Knockouts 8X8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSC080808NK

NEMA 3R Screw-Cover Wall-Mount No Knockouts 8X8X8 Carbon Steel - Gray

Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.

  • Body and cover are fabricated from carbon steel
  • Slip-on reversible cover is securely fastened with screws located along the bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Catalog Number

RSC080808NK

Color

Gray

Cover Type

Screw Cover

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Wall Mount

Series

RSC Series

Type

Enclosure

UPC

786725880065

Dimensions

Actual Depth

8.07 in

Actual Height

8.13 in

Actual Width

8.13 in

Cubic Capacity

512 cu.in

Depth

8 in

Height

8 in

Weight

4 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1, 3R

Logistics

Carton Quantity

3

Pallet Quantity

96