WIEGMANN
Image of WRD723018FS4 NEMA 4 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X30X18 Carbon Steel
* Representative image
Image of WRD723018FS4 NEMA 4 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X30X18 Carbon Steel
Image of WRD723018FS4 NEMA 4 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X30X18 Carbon Steel
Image of WRD723018FS4 NEMA 4 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X30X18 Carbon Steel

NEMA 4 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X30X18 Carbon Steel

Brand: Wiegmann

Catalog ID: WRD723018FS4

NEMA 4 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X30X18 Carbon Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure includes 3-point keylocking/padlocking combo handle

Product details

General

Catalog Number

WRD723018FS4

Color

Gray

Cover Type

KwikHinge™

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

KwikHinge™

Type

Enclosure

UPC

786725880386

Dimensions

Actual Depth

18.13 in

Actual Height

72.13 in

Actual Width

30.13 in

Cubic Capacity

38880 cu.in

Depth

18 in

Height

72 in

Weight

285 lb

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R, 4, 12 and IP66

Logistics

Carton Quantity

1