




Brand: Wiegmann
Catalog ID: WRD624810N4D3PT
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD624810N4D3PT
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Enclosure
UPC
786725889334
Actual Depth
14.85 in
Actual Height
77.26 in
Actual Width
48.13 in
Cubic Capacity
29760 cu.in
Depth
10 in
Height
62 in
Weight
344 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
2