
Brand: Wiegmann
Catalog ID: WRD626012N4D3PT
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD626012N4D3PT
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Floor Mount
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Enclosure
UPC
786725889341
Actual Depth
16.85 in
Actual Height
77.26 in
Actual Width
60.13 in
Cubic Capacity
44640 cu.in
Depth
12 in
Height
62 in
Weight
415 lb
Width
60 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
2