




Brand: Wiegmann
Catalog ID: WRD746024N4D3PT
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD746024N4D3PT
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Enclosure
UPC
786725889396
Actual Depth
28.85 in
Actual Height
89.26 in
Actual Width
60.13 in
Cubic Capacity
106560 cu.in
Depth
24 in
Height
74 in
Weight
591 lb
Width
60 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
2