WIEGMANN
NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ Series, 74X72X18 Carbon Steel - Gray
Image of WRD747218N4D3PT NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ Series, 74X72X18 Carbon Steel - Gray
*Representative image
Image of WRD747218N4D3PT NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ Series, 74X72X18 Carbon Steel - Gray
Image of WRD747218N4D3PT NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ Series, 74X72X18 Carbon Steel - Gray
Image of WRD747218N4D3PT NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ Series, 74X72X18 Carbon Steel - Gray
Image of WRD747218N4D3PT NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ Series, 74X72X18 Carbon Steel - Gray

NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ Series, 74X72X18 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WRD747218N4D3PT

NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ 74X72X18 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

General

Catalog Number

WRD747218N4D3PT

Color

Gray

Cover Type

KwikHinge™

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

  • Floor Mount
  • Floor Mount

Number of Doors (Fixed)

2

Series

KwikHinge™ Series

Type

Enclosure

UPC

786725889389

Dimensions

Actual Depth

22.85 in

Actual Height

89.26 in

Actual Width

72.13 in

Cubic Capacity

95904 cu.in

Depth

18 in

Height

74 in

Weight

595 lb

Width

72 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 12 and IP66

Configuration

Number of Doors (Fixed)

2