WIEGMANN
Image of WRD72XM6518FSD4 NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X65.7X18 Carbon Steel - Gray

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X65.7X18 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WRD72XM6518FSD4

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X65.7X18 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

Product details

General

Catalog Number

WRD72XM6518FSD4

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

2

Series

KwikHinge™

Type

Disconnect

UPC

786725889167

Dimensions

Actual Depth

18.13 in

Actual Height

72.13 in

Actual Width

53.75 in

Cubic Capacity

84240 cu.in

Depth

18 in

Height

72 in

Weight

640 lb

Width

65 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 12 and IP66