
Brand: Wiegmann
Catalog ID: WADW131602BC
The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.
Accessory Type
Window/Door Kit
Catalog Number
WADW131602BC
Color
Gray
EU RoHS Indicator
No
Finish Type
Polyester Powder
Latches Type
Quarter Turn Latch
Material
Carbon Steel
Type
Accessory
UPC
786725885428
Actual Depth
2.75 in
Actual Height
12.75 in
Actual Width
15.88 in
Depth
2 in
Height
13 in
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Recognized 508A
EU RoHS Indicator
No
Nema Rating
4, 12
Carton Quantity
1
Pallet Quantity
54