




Brand: Wiegmann
Catalog ID: WADW191302BC
The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.
Accessory Type
Window/Door Kit
Catalog Number
WADW191302BC
Color
Gray
Finish Type
Polyester Powder
Latches Type
Quarter Turn Latch
Material
Carbon Steel
Type
Accessory
UPC
786725885442
Actual Depth
2.75 in
Actual Height
18.75 in
Actual Width
13.5 in
Depth
2 in
Height
19 in
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Recognized 508A
Nema Rating
4, 12
Carton Quantity
1
Pallet Quantity
48