Brand: Wiegmann
Catalog ID: WRD604818FSD4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD604818FSD4
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™
Type
Enclosure
UPC
786725885305
Actual Depth
18.12 in
Actual Height
60.12 in
Actual Width
48.12 in
Cubic Capacity
51840 cu.in
Depth
18 in
Height
60 in
Weight
430 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R, 4, 12 and IP66
Carton Quantity
1