Brand: Wiegmann
Catalog ID: WRD907220FSD4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD907220FSD4
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™
Type
Enclosure
UPC
786725885381
Actual Depth
20.12 in
Actual Height
90.12 in
Actual Width
72.12 in
Cubic Capacity
129600 cu.in
Depth
20 in
Height
90 in
Weight
783 lb
Width
72 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R, 4, 12 and IP66
Carton Quantity
1