



Brand: Wiegmann
Catalog ID: WRD904820FSD4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD904820FSD4
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Enclosure
UPC
786725885374
Actual Depth
20.12 in
Actual Height
90.12 in
Actual Width
48.12 in
Cubic Capacity
86400 cu.in
Depth
20 in
Height
90 in
Weight
590 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
2
Carton Quantity
1