

Brand: Wiegmann
Catalog ID: W2NA4C3DP24L
Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.
Catalog Number
W2NA4C3DP24L
Color
Gray
Series
Guardian Series
Type
Air Conditioner
UPC
786725888139
Actual Depth
10 in
Actual Height
24 in
Actual Width
12 in
Weight
61 lb
Amperage Rating
3
Hertz Input
60
Voltage Rating
230 V
Certified Listed
Nema Rating
4