WIEGMANN
NEMA 4 Guardian Series Air Conditioner, 24x12x10, 3,000 BTU/H, 480 V
Image of W3NA4C3DP24L NEMA 4 Guardian Series Air Conditioner, 24x12x10, 3,000 BTU/H, 480 V
Image of W3NA4C3DP24L NEMA 4 Guardian Series Air Conditioner, 24x12x10, 3,000 BTU/H, 480 V

NEMA 4 Guardian Series Air Conditioner, 24x12x10, 3,000 BTU/H, 480 V

Brand: Wiegmann

Catalog ID: W3NA4C3DP24L

NEMA 4 Guardian Series Air Conditioner, 24x12x10, 3,000 BTU/H, 480 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

W3NA4C3DP24L

Color

Gray

Series

Guardian Series

Type

Air Conditioner

UPC

786725876037

Dimensions

Actual Depth

10 in

Actual Height

24 in

Actual Width

12 in

Weight

61 lb

Electrical Ratings

Amperage Rating

1.4

Hertz Input

60

Voltage Rating

480 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4

Logistics

Carton Quantity

1

Pallet Quantity

1