


Brand: Wiegmann
Catalog ID: BN4141206CHQTSS
The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.
Application
Ultimate Mini-Max™ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.
Catalog Number
BN4141206CHQTSS
Cover Type
Hinged Cover
Knockouts
No
Latches Type
1/4 Turn
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
ULTIMATE® MINI-MAX Series
Type
Enclosure
UPC
786725883301
Depth
6 in
Height
14 in
Weight
18 lb
Width
12 in
Certified Listed
cULus
Nema Rating
4, 4X, 12
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
1