WIEGMANN
NEMA 4 JIC Continuous Hinge Quarter Turn 16X14X6 Carbon Steel - Gray
Image of BN4161406CHQT NEMA 4 JIC Continuous Hinge Quarter Turn 16X14X6 Carbon Steel - Gray

NEMA 4 JIC Continuous Hinge Quarter Turn 16X14X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: BN4161406CHQT

Collection name: ULTIMATE® MINI-MAX™

NEMA 4 JIC Continuous Hinge Quarter Turn 16X14X6 Carbon Steel - Gray

The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.

  • New 1/4 turn style JIC enclosure makes for easy door seal
  • Eliminates the need for exterior clips to secure door shut
  • 1/4 turn latch is interchangeable with many locking designs available to better suit the customer
  • FTC flange around the entire door opening to channel liquids away
  • ANSI 61 gray powder coat finish

General

Application

Ultimate Mini-Max™ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.

Catalog Number

BN4161406CHQT

Color

Gray

Cover Type

Hinged Cover

Finish Type

Polyester Powder

Latches Type

1/4 Turn

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725883172

Dimensions

Depth

6 in

Height

16 in

Weight

21 lb

Width

14 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4, 12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1