




Brand: Wiegmann
Catalog ID: WRD724824SSFSDN4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD724824SSFSDN4
Cover Type
KwikHinge™
Finish Type
Grained Stainless Steel
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Enclosure
UPC
786725888993
Actual Depth
24.13 in
Actual Height
72.13 in
Actual Width
48.13 in
Cubic Capacity
82944 cu.in
Depth
24 in
Height
72 in
Weight
441 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 4X, 12 and IP66
Number of Doors (Fixed)
2