WIEGMANN
Image of HW-PN4X1PB-22 NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 4X3X2 Polycarbonate-Opaque
* Representative image
Image of HW-PN4X1PB-22 NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 4X3X2 Polycarbonate-Opaque
Image of HW-PN4X1PB-22 NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 4X3X2 Polycarbonate-Opaque
Image of HW-PN4X1PB-22 NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 4X3X2 Polycarbonate-Opaque

NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 4X3X2 Polycarbonate-Opaque

Brand: Wiegmann

Catalog ID: HW-PN4X1PB-22

NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 4X3X2 Polycarbonate-Opaque

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Lift-off cover with four polycarbonate screws
  • Single 22mm pushbutton hole
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting wells are located on the back of the enclosure

Product details

General

Catalog Number

HW-PN4X1PB-22

Color

Opaque

Cover Type

Screw Cover

Material

Polycarbonate

Mounting Type

Wall Mount

Pushbutton Number of Holes

1

Pushbutton Size

22 MM

Series

Polycarbonate

Type

Enclosure

UPC

786725887590

Dimensions

Weight

2 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads