WIEGMANN
Image of HW-N4X2PB NEMA 4X 30MM Pushbutton Enclosure (2-Pushbutton) 6X4X4 Fiberglass-Opaque
* Representative image
Image of HW-N4X2PB NEMA 4X 30MM Pushbutton Enclosure (2-Pushbutton) 6X4X4 Fiberglass-Opaque

NEMA 4X 30MM Pushbutton Enclosure (2-Pushbutton) 6X4X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X2PB

NEMA 4X 30MM Pushbutton Enclosure (2-Pushbutton) 6X4X4 Fiberglass-Opaque

Product details

General

Catalog Number

HW-N4X2PB

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Pushbutton Number of Holes

2

Pushbutton Size

30 MM

Series

InLine

Type

Enclosure

UPC

786725856770

Dimensions

Cubic Capacity

96 cu.in

Depth

4 in

Height

6 in

Weight

2 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

3D Models

Engineering Drawing

Terms and Conditions