

Brand: Wiegmann
Catalog ID: HW-N4X1PB
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-N4X1PB
Color
Gray
Cover Type
Screw Cover
Material
Fiberglass
Mounting Type
Pushbutton Number of Holes
1
Pushbutton Size
30 MM
Series
InLine Series
Type
Enclosure
UPC
786725856763
Cubic Capacity
96 cu.in
Depth
4 in
Height
6 in
Pushbutton Size
30 MM
Weight
1.5 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Pushbutton Number of Holes
1
Carton Quantity
1
Pallet Quantity
400