WIEGMANN
Image of HW-4XBVKIT NEMA 4X Breather Vent Kit

NEMA 4X Breather Vent Kit

Brand: Wiegmann

Catalog ID: HW-4XBVKIT

NEMA 4X Breather Vent Kit

NEMA 4X Breather Vent Kit.

NEMA 4X Breather Vent Kit.

General

Accessory Type

Vent Kit

Catalog Number

HW-4XBVKIT

Material

Nonmetallic

Type

Accessory

UPC

786725879069

Dimensions

Weight

0.26 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1