WIEGMANN
NEMA 4X Continuous Hinge Link Lock 16X14X8 Fiberglass-Opaque
Image of HW-161408CHTL NEMA 4X Continuous Hinge Link Lock 16X14X8 Fiberglass-Opaque
*Representative image
Image of HW-161408CHTL NEMA 4X Continuous Hinge Link Lock 16X14X8 Fiberglass-Opaque
Image of HW-161408CHTL NEMA 4X Continuous Hinge Link Lock 16X14X8 Fiberglass-Opaque
Image of HW-161408CHTL NEMA 4X Continuous Hinge Link Lock 16X14X8 Fiberglass-Opaque
Image of HW-161408CHTL NEMA 4X Continuous Hinge Link Lock 16X14X8 Fiberglass-Opaque

NEMA 4X Continuous Hinge Link Lock 16X14X8 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-161408CHTL

NEMA 4X Continuous Hinge Link Lock 16X14X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

General

Catalog Number

HW-161408CHTL

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

Premier Series

Type

Enclosure

UPC

786725879663

Dimensions

Cubic Capacity

1792 cu.in

Depth

8 in

Height

16 in

Weight

15 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1