




Brand: Wiegmann
Catalog ID: HW-181610CHTL
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-181610CHTL
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Series
Premier Series
Type
Enclosure
UPC
786725879670
Cubic Capacity
2880 cu.in
Depth
10 in
Height
18 in
Weight
20 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
8