




Brand: Wiegmann
Catalog ID: HW-PCC201608CHQR
Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-PCC201608CHQR
Color
Cover Type
Hinged Cover
Material
Polycarbonate
Mounting Type
Series
Polycarbonate Series
Type
Enclosure
UPC
786725889327
Cubic Capacity
2560 cu.in
Depth
8 in
Height
20 in
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Pallet Quantity
1