WIEGMANN
NEMA 4X Continuous Hinge Quick Release 8X6X4 Polycarbonate-Clear
Image of HW-PCC80604CHQR NEMA 4X Continuous Hinge Quick Release 8X6X4 Polycarbonate-Clear
*Representative image
Image of HW-PCC80604CHQR NEMA 4X Continuous Hinge Quick Release 8X6X4 Polycarbonate-Clear
Image of HW-PCC80604CHQR NEMA 4X Continuous Hinge Quick Release 8X6X4 Polycarbonate-Clear
Image of HW-PCC80604CHQR NEMA 4X Continuous Hinge Quick Release 8X6X4 Polycarbonate-Clear
Image of HW-PCC80604CHQR NEMA 4X Continuous Hinge Quick Release 8X6X4 Polycarbonate-Clear

NEMA 4X Continuous Hinge Quick Release 8X6X4 Polycarbonate-Clear

Brand: Wiegmann

Catalog ID: HW-PCC80604CHQR

NEMA 4X Continuous Hinge Quick Release 8X6X4 Polycarbonate-Clear

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Clear continuous hinge cover with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal

General

Catalog Number

HW-PCC80604CHQR

Color

  • Opaque
  • Clear

Cover Type

Hinged Cover

Material

Polycarbonate

Mounting Type

  • Wall Mount
  • Wall Mount

Series

Polycarbonate Series

Type

Enclosure

UPC

786725877423

Dimensions

Cubic Capacity

192 cu.in

Depth

4 in

Height

8 in

Weight

3.19 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1