WIEGMANN
NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White
Image of HW-WHJ100804CHQR NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White
*Representative image
Image of HW-WHJ100804CHQR NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White
Image of HW-WHJ100804CHQR NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White
Image of HW-WHJ100804CHQR NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White
Image of HW-WHJ100804CHQR NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White

NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White

Brand: Wiegmann

Catalog ID: HW-WHJ100804CHQR

NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • White enclosure with continuous hinge and quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-WHJ100804CHQR

Color

White

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

JIC Series

Type

Enclosure

UPC

786725879205

Dimensions

Cubic Capacity

320 cu.in

Depth

4 in

Height

10 in

Weight

4.7 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1