Brand: Wiegmann
Catalog ID: HW-N4X242008CHW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-N4X242008CHW
Color
Gray
Cover Type
Hinged Cover with Window
Material
Fiberglass
Mounting Type
Wall Mount
Series
Control
Type
Enclosure
UPC
786725878345
Cubic Capacity
3840 cu.in
Depth
8 in
Height
24 in
Weight
52.2 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1